- Home /
- Ethernet /
- Ethernet Cabling /
- M12 Cable Assemblies /
- TRG420-C2Y-XM
M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Pigtail Cable Assemblies
L-com offers Brad® Ultra-Lock® M12 cable assemblies. Ultra-Lock® connectors use a unique radial seal and mechanical-locking design that offers a fast and secure connection that secures with a quick push/pull motion. There is no need to tighten them down and wonder whether or not a tight seal was made. When mated, the IP69K rating provides excellent protection against liquids and particulate even in wash-down or submerged applications. Built with a cost-effective PVC jacket and 22AWG conductors. Assemblies are available in Male to Pigtail, Female to Pigtail and Male to Female. Buy online today.