L-com

M12 4 Pin A-code Male to Female Adapter

  • Picture of M12 4 Pin A-code Male to Female Adapter
  • Picture of M12 4 Pin A-code Male to Female Adapter
  • Picture of M12 4 Pin A-code Male to Female Adapter
Picture of M12 4 Pin A-code Male to Female Adapter
SKU ADPT-M124A-MF
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Need to adapt from M12 to M8 or vice versa? Need to swap genders for an M12 A-code sensor application? Find those adapters here.

Features
  • IP67 rated when properly mated
  • Pins 3 & 4 are bridged for analog sensors
  • Recommended torque value: 0.6Nm
  • Temperature range: -25°C to +85°C
  • M12, 4 Position, A-Coded (single keyway) Male to M12, 4 Position, A-Coded (single keyway) Female


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.