L-com

M12 4 Pin A Code Female Receptacle, IP67 Rated, Rear Mounting Style with 0.2m Leads

  • Picture of M12 4 Pin A Code Female Receptacle, IP67 Rated, Rear Mounting Style with 0.2m Leads
Picture of M12 4 Pin A Code Female Receptacle, IP67 Rated, Rear Mounting Style with 0.2m Leads
SKU REC-M124AFR-L
Available to Ship 80
Quantity Price
1 - 24 $38.79
25 - 49 $36.85
50 - 99 $34.91
100 + Call Us
Price $38.79

All Prices are in US Dollars and do not include duties



L-com offers A code (single keyway) 4 or 5 pin M12 receptacles for your enclosure and panel mounting needs. These receptacles can be used to connect cables in Fieldbus, sensor, actuator or any other application that requires an M12, A coded interface. They are IP69K rated to ensure protection against liquids and particulate even in wash down applications and flying leads make it very easy to terminate in any way you see fit for your application. Threaded or locked mates make the connectors secure from accidental disconnect and vibration. These connectors are designed for rear mounting.

Features
  • M12, 4 Position, A-Coded (single keyway) Female Panel Mountable Receptacle
  • Suitable for straight wire applications with 0.2m (7.8") blunt cut 22AWG leads
  • IP67 rated when properly mated with temperature range: -40°C to +80°C
  • Rear mounting style; Recommended torque value: 0.6Nm
  • Find L-com's M12 style assemblies HERE

Application
  • Fieldbus and Profibus
  • Material handling
  • Food and beverage services
  • Factory automation controls and equipment
  • Sensor applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.