L-com

LSZH Snagless "Shark Fin" Style Boots, 5.0mm Blue, Pkg/ 50

  • Picture of LSZH Snagless "Shark Fin" Style Boots, 5.0mm  Blue, Pkg/ 50
  • Picture of LSZH Snagless "Shark Fin" Style Boots, 5.0mm  Blue, Pkg/ 50
Picture of LSZH Snagless "Shark Fin" Style Boots, 5.0mm  Blue, Pkg/ 50
SKU MPC45D50-BLU
Available to Ship 23
Quantity Price
1 - 24 $29.99
25 - 49 $28.49
50 - 99 $26.99
100 + Call Us
Price $29.99

All Prices are in US Dollars and do not include duties



These LSZH snagless boots from L-com are perfect for all your Category 5, 5e and 6 cable assembly projects. We offer myriad colors in this series to provide you with a flexible solution. L-com developed this boot with high density patching applications in mind. The "shark fin" snagless style release makes it easy to insert and remove Cat X cables from patch panels and other networking equipment. These boots were designed to work with L-com's TDS8PC5 and TDS8PC6 shielded RJ45 plugs but will work with any .46"wide x .66" long sized plug.

Features
  • "Shark fin" design facilitates ease of insertion and removal
  • LSZH rated to protect valuable equipment and human lives
  • Multiple colors to choose from
  • These boots were designed to work with L-com's TDS8PC5 and TDS8PC6 RJ45 plugs but will work with any .46"wide x .66" long sized plug
  • Used in cable assembly applications where snagless LSZH boots are required

Application
  • LAN cable termination
  • Premise wiring
  • Cable assembly


Product Resources

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Strain Relief Boot
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.