L-com

LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Black, 10.0ft

  • Picture of LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Black, 10.0ft
Picture of LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Black, 10.0ft
SKU TRD695ASZBLK-10
Available to Ship 168
Quantity Price
1 - 24 $67.49
25 - 49 $64.12
50 - 99 $60.74
100 + Call Us
Price $67.49

All Prices are in US Dollars and do not include duties



L-com's new Low Smoke Zero Halogen Jacket (LSZH) series of cables meet the stringent requirements of the new RoHS environmental standards and are appropriate for environments where PVC's combustive toxicity is restricted. They are ideal for noisy environments as well, as a 100% foil shield covering 4-Pair 26AWG stranded conductors protects your data from interference. The TRD695ASZ cables are designed to support up to Category 6a, 10 Gigabit Ethernet applications at frequencies up to 500MHz while not putting a strain on your budget. Quantity pricing available upon request. Order online today.

Features
  • Low Smoke Zero Halogen (LSZH) jacket is appropriate for shipboard and aircraft usage and meets IEC standards
  • Foil shielded to reduce and eliminate EMI/RFI and 26AWG stranded conductors for flexibility
  • Used for hi-speed, 10 Gigabit Ethernet networking rated up to Category 6a
  • Robust temperature range of -20° to +75°C
  • Available in Black, Blue and Red with standard lengths up to 100ft

Application
  • 10gig Category 6a
  • 10GBASE-T
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Shipboard, aircraft, aerospace and defense

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.