L-com

L-com Neutrik Style Panel Adapters for Keystone 10 Pack

  • Picture of L-com Neutrik Style Panel Adapters for Keystone 10 Pack
Picture of L-com Neutrik Style Panel Adapters for Keystone 10 Pack
SKU ECF-XLR-10
Available to Ship 56
Quantity Price
1 - 24 $28.69
25 - 49 $25.82
50 - 99 $22.95
100 + Call Us
Price $28.69

All Prices are in US Dollars and do not include duties



L-com offers convenient bags of 10 of our Neutrik style flanges for use in panels and enclosures . These rugged flanges are perfect for use with Cat 3/5/5e/6/6a keystone couplers. Order online today!

Features
  • RoHS Compliant
  • Rugged Zinc alloy/nickel plated construction stands up to years of use
  • Single piece die-cast housing
  • Sold in Packs of 10
  • Used to house Cat 3/5/5e/6/6a Shielded and non-shielded Keystone jacks

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Panel Adapter

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.