In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

IP68 Ruggedized Cat5e Cable, ANOD RJ45 Jack / Standard RJ45 Plug w/ FR-TPE Cable & DustCap, 2.0m

  • Picture of IP68 Ruggedized Cat5e Cable, ANOD RJ45 Jack / Standard RJ45 Plug w/ FR-TPE Cable & DustCap, 2.0m
Picture of IP68 Ruggedized Cat5e Cable, ANOD RJ45 Jack / Standard RJ45 Plug w/ FR-TPE Cable & DustCap, 2.0m
SKU TRD8RG8-02
  Available for backorder
Quantity Price
1 - 9 $371.99
10 - 24 $357.11
25 - 99 $342.23
100 + Call Us
Price $371.99

All Prices are in US Dollars and do not include duties



Introducing the most rugged and durable Cat5e assemblies L-com has ever offered. The TRD8RG line is designed for use in outdoor, industrial and military applications where the harshest environments exist. They are built using our IP68, transversely sealed, ruggedized RJ45 plugs and jacks. The Category 5e cable used in the assemblies is double shielded, high-flex, UV and Oil resistant and made with a FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket that is CMX outdoor rated. Superior shielding of both the cable and connectors ensures higher data transmission rates up to Gigabit Ethernet speeds. These cables offer complete moisture, dust, oil and UV protection for your military, outdoor or industrial application. To suit every need, we offer all plug and jack combinations off the shelf in both Zinc Nickel and Anodized Aluminum finishes. Please visit our Custom Cable Configurator to create your own custom lengths.

Features
  • An internal compression nut establishes 10 lbs of cable strain-relief establishing robust cable strength for Ruggedized assemblies and Zinc-Nickel Jacks have EMC grounding plate to ensure proper grounding of shielded RJ45 cables
  • Category 5e cable used in assembly is Oil and UV resistant, Double Shielded, High-Flex and made using a CMX outdoor rated FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket with a dynamic temperature range of -40°C to +80°C
  • Ruggedized Jacks are transversely sealed with or without a mated connector or dust cap to maintain an IP68 seal and rating at all times
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
  • This assembly consists of a Ruggedized RJ45 Jack to a Standard RJ45 Plug with the Ruggedized Jack utilizing an Anodized Aluminum finish

Application
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Factory network
  • Harsh environment
  • Industrial process control

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.