L-com

IP68 RJ45 Cat6a Rated Feed-Through Cable Gland Panel Mount - One Way Type

  • Picture of IP68 RJ45 Cat6a Rated Feed-Through Cable Gland Panel Mount - One Way Type
  • Picture of IP68 RJ45 Cat6a Rated Feed-Through Cable Gland Panel Mount - One Way Type
Picture of IP68 RJ45 Cat6a Rated Feed-Through Cable Gland Panel Mount - One Way Type
SKU CG-C6A-FP
Available to Ship 10
Quantity Price
1 - 24 $37.39
25 - 49 $35.52
50 - 99 $33.65
100 + Call Us
Price $37.39

All Prices are in US Dollars and do not include duties



L-com offers a versatile solution for running RJ45 connections into enclosures and panels. The CG-XX series feature EPDM rubber gaskets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. Order online today!

Features
  • Easy to install and comes with two grommets sized for cables up to 0.323" (8.2mm)
  • IP68 RJ45 female to panel mount RJ45 female; internal coupler is shielded
  • Used to feed-through Category 6a RJ45 Ethernet cables into enclosures or panels
  • Outer side is IP68 rated
  • Temperature range of -40° to +80°C

Application
  • Category 6a
  • LAN
  • Outside plant
  • Enclosure
  • WiFi


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.