L-com

IP68 RJ45 Cat5e Rated Feed-Through Cable Gland with 12" RJ45 Cable

  • Picture of IP68 RJ45 Cat5e Rated Feed-Through Cable Gland with 12" RJ45 Cable
Picture of IP68 RJ45 Cat5e Rated Feed-Through Cable Gland with 12" RJ45 Cable
SKU CG-C5E-MF
Available to Ship 427
Quantity Price
1 - 24 $31.69
25 - 49 $30.11
50 - 99 $28.52
100 + Call Us
Price $31.69

All Prices are in US Dollars and do not include duties



L-com offers a versatile solution for running RJ45 connections into enclosures and panels. The CG-XX series feature EPDM rubber gaskets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. Order online today!

Features
  • IP68 RJ45 female to Shielded RJ45 male w/ 12" cable; internal coupler is shielded
  • Outer side is IP68 rated when fully assembled to cable
  • Temperature range of -10° to +75°C
  • Easy to install and comes with two grommets sized for cables up to 0.323" (8.2mm)
  • Used to feed-through Category 5e RJ45 Ethernet cables into enclosures or panels

Application
  • Outside plant
  • WiFi
  • Category 5e
  • Enclosure
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.