L-com

IP67 Jack Cover for Male Plug Kits w/Tether

  • Picture of IP67 Jack Cover for Male Plug Kits w/Tether
Picture of IP67 Jack Cover for Male Plug Kits w/Tether
SKU WT67PCT
Available to Ship 132
Quantity Price
1 - 24 $41.29
25 - 49 $39.23
50 - 99 $37.16
100 + Call Us
Price $41.29

All Prices are in US Dollars and do not include duties



Maintain the IP67 rating for all open plugs and jacks with these RJ45 covers. These caps are specifically designed to fit the WT67 series jacks and plugs. When a cable is disconnected, just attach a cap over the exposed connection and the seal is maintained.

Features
  • Creates a water-tight seal around keystone jacks and couplers when used with WT6788- plug kits
  • Gasket Seal for up to an IP67 rating, blocking dust, particulates, and water from damaging sensitive plugs
  • Easily screws on and off for quick application
  • Comes with a handy chain lanyard with tether so it won't get lost while uncovered
  • Dust cap designed to mate with the WT style line of plugs

Application
  • Harsh environments
  • Industrial computing
  • Factory automation
  • Industrial Ethernet

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Waterproof Dust Cap/Cover with Lanyard
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.