In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

IP65 Rated Protective Cap for Jacks

  • Picture of IP65 Rated Protective Cap for Jacks
  • Picture of IP65 Rated Protective Cap for Jacks
Picture of IP65 Rated Protective Cap for Jacks
SKU WJ650300
  Available for backorder
Quantity Price
1 - 24 $21.39
25 - 49 $20.32
50 - 99 $19.25
100 + Call Us
Price $21.39

All Prices are in US Dollars and do not include duties



Innovative design brings Category 5E Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. Using the standards based RJ45 connection system insures compatibility with existing hardware. The shielded coupler maintains the shield continuity offering protection from EMI/RFI interference. Prevent cable failures by selecting the IP67 Ethernet solution for your project.

Features
  • Water tight Category 5E Ethernet connectivity for industrial environments
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Standards based RJ45s for compatibility with existing equipment
  • Dust cap designed to mate with other WJ style jacks

Application
  • Harsh environments
  • Industrial computing
  • Factory automation
  • Industrial Ethernet

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Waterproof Dust Cap/Cover with Lanyard
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.