L-com

Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Red 40.0 ft

  • Picture of Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Red 40.0 ft
  • Picture of Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Red 40.0 ft
Picture of Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Red 40.0 ft
SKU TRD855SIGRD-40
  Available for backorder
Quantity Price
1 - 9 $25.89
10 - 24 $24.85
25 - 99 $23.82
100 + Call Us
Price $25.89

All Prices are in US Dollars and do not include duties



For maximum protection against EMI/RFI interference, L-com's Double Shielded Patch cables are the right choice. With two layers of shielding (Foil plus Braid), data is protected from stray EMI/RFI fields. This series features 24AWG solid conductors allowing easy termination to IDC connectors. The rugged LSZH jacket is extra durable for harsh industrial environments. L-com stocks lengths up to 300 ft and can ship most orders the same day.

Features
  • Category 5E Double Shielded RJ45 LSZH Patch Cables for Industrial Environments
  • Foil plus Braid Shielding for maximum EMI/RFI protection
  • 24AWG Solid conductors for termination to IDC blocks where required
  • Exceeds EIA568 Category 5E requirements for high speed networks
  • Stock lengths up to 300 ft for direct runs to equipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.