- Home /
- Ethernet /
- Ethernet Cabling /
- Category 6a /
- C6A F/UTP Stranded Slim CMR, LSZH, CMP
Foil Shielded - F/UTP - 28 AWG Stranded Conductor Slim-Line - PVC, Plenum High Temp or LSZH Jackets - Category 6A
L-com's slim-line Ethernet bulk cables are the ideal solution for high density patching applications. These cables feature a patent-pending spline-free design to reduce their diameter and 28AWG stranded conductors making them a perfect solution for applications that require a smaller, more flexible cable than a standard patch cord. A performance rating of Category 6A allows these cables to support data rates of up to 10Gbps for demanding high-speed voice, video and data applications. Available with either a Riser (CMR) rated PVC jacket, a dual rated CM-LSZH (low smoke zero halogen) jacket or a high temperature +105°C CMP Plenum rated jacket. Order online today.