L-com

Flat Modular RJ12 Cable, RJ12 (6x6) / RJ12 (6x6), 14.0 ft

  • Picture of Flat Modular RJ12 Cable, RJ12 (6x6) / RJ12 (6x6), 14.0 ft
  • Picture of Flat Modular RJ12 Cable, RJ12 (6x6) / RJ12 (6x6), 14.0 ft
Picture of Flat Modular RJ12 Cable, RJ12 (6x6) / RJ12 (6x6), 14.0 ft
SKU TDC057-14
  Available for backorder
Quantity Price
1 - 24 $26.59
25 - 49 $25.26
50 - 99 $23.93
100 + Call Us
Price $26.59

All Prices are in US Dollars and do not include duties



High quality at an affordable price makes L-com's Silver Satin Flat Modular RJ12 cable assemblies the right choice for your project. Featuring RJ12 plugs and Straight-Thru Pinning, these RJ12 cable assemblies are designed to work with most data systems. Quantity pricing is available for larger volume orders; contact us today for a quote.

Features
  • Flat Silver-Satin RJ12 Cable – RJ12 Straight wired for telephone and data usage
  • 30u gold plating on modular plug for durability and corrosion resistance
  • Assembly utilizes all UL listed components for industry standard compliance
  • Flat Silver Satin RJ12 cable is ideal in tight spaces
  • Larger volume quotations are available; Contact us today!

Application
  • Telecommunications
  • Voice/Data
  • Premise wiring
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.