L-com

Flat Modular Cable, Crossed RJ45 (8x8) / RJ45 (8x8), 7.0 ft

  • Picture of Flat Modular Cable, Crossed RJ45 (8x8) / RJ45 (8x8), 7.0 ft
  • Picture of Flat Modular Cable, Crossed RJ45 (8x8) / RJ45 (8x8), 7.0 ft
Picture of Flat Modular Cable, Crossed RJ45 (8x8) / RJ45 (8x8), 7.0 ft
SKU TDC003-7
  Available for backorder
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us
Price $17.99

All Prices are in US Dollars and do not include duties



High quality at an affordable price makes L-com's Silver Satin Flat Modular patch cables the right choice for your project. Featuring RJ45 plugs and Cross Wiring, these cables are designed to work with most telephone systems. Quantity pricing is available for larger volume orders; contact us today for a quote.

Features
  • Flat Silver-Satin Modular Cables – RJ45 USOC cross-wired for analog telephone and data usage
  • 30u gold plating on modular plug for durability and corrosion resistance
  • Assembly utilizes all UL listed components for industry standard compliance
  • Flat Silver Satin cable is ideal in tight spaces
  • Larger volume quotations are available; Contact us today!

Application
  • Telecommunications
  • Voice/Data
  • Premise wiring
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.