L-com

Economy Category 6 Patch Cable, RJ45 / RJ45, Black 14.0 ft

  • Picture of Economy Category 6 Patch Cable, RJ45 / RJ45, Black 14.0 ft
  • Picture of Economy Category 6 Patch Cable, RJ45 / RJ45, Black 14.0 ft
Picture of Economy Category 6 Patch Cable, RJ45 / RJ45, Black 14.0 ft
SKU TRDE695BLK-14
Available to Ship 88
Quantity Price
1 - 24 $16.09
25 - 49 $15.29
50 - 99 $14.48
100 + Call Us
Price $16.09

All Prices are in US Dollars and do not include duties



These Category 6 molded Ethernet patch cables feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each Ethernet patch cable is tested for Category 6 performance to ensure you get maximum speed out of your network. These economy class cables are made with 26AWG conductors and 15u gold plated plugs. Contact us today for your next Ethernet patch cable needs!

Features
  • Economical 15u gold plated plugs
  • Molded snagless boot with an easy to depress latch makes patching easier
  • UTP (unshielded twisted pair) 26AWG stranded conductors for extra flexibility
  • Category 6 RJ45 patch cables for high-speed Ethernet and Gigabit applications
  • Your choice of up to four different colors; This cable color is black

Application
  • 802.3ab Gigabit Ethernet
  • 10/100/1000 applications
  • 1000Base-T
  • High speed LAN applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.