L-com

Double Shielded Cat5e Outdoor High Flex PoE Industrial Ethernet Cable, RJ45, BLK, 150.0ft

  • Picture of Double Shielded Cat5e Outdoor High Flex PoE Industrial  Ethernet Cable, RJ45, BLK, 150.0ft
Picture of Double Shielded Cat5e Outdoor High Flex PoE Industrial  Ethernet Cable, RJ45, BLK, 150.0ft
SKU TRD824HFO-BLK-150
Available to Ship 7
Quantity Price
1 - 9 $609.99
10 - 24 $585.59
25 - 99 $561.19
100 + Call Us
Price $609.99

All Prices are in US Dollars and do not include duties



Designed for industrial or outdoor environments where ordinary patch cables fail, these exclusive ultra-flexible Category 5E patch cords from L-com are built to take a beating and still deliver the best in network performance and PoE power. These cables utilize an outdoor rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket that is resistant to industrial Oils, UV, cut and weld spatter damage while maintaining a UL CMX flame rating. The cables are flex tested to 10 million cycles without performance loss. Double shielded construction along with shielded RJ45 connectors remove EMI/RFI interference as a concern for your installations. These special cables are 600V rated and can be run with power cables without worrying about voltage jumps. In addition, they are PoE (Power over Ethernet 802.3af/at) compliant to 80m (262ft) so your application can get full PoE power delivery even at a distance. Custom lengths and labels are available so contact L-com today with your project requirements.

Features
  • Outdoor rated Oil, UV, Cut and Weld-spatter resistant FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket with UL CMX flame rating
  • Foil + Braid shield (SF/UTP) along with fully shielded RJ45 connectors reduces and eliminates EMI/RFI
  • Flex Rating: 1 million cycles at 3.01" (10x cable O.D. Min radius) and 10 Million cycles at 6.02" (20x cable O.D. min radius)
  • Dynamic temperature range of -40°C to +75°C
  • 24AWG stranded 600V cable and PoE 802.3af & 802.3at compliant to 80 meters (262 feet) and is an excellent alternative to rigid stiff standard PoE cables

Application
  • PoE 802.3af or 802.3at use
  • Industrial Ethernet or Process Networks
  • Industrial Robotics or Continuous Motion Applications
  • Factory Automation or Manufacturing
  • Outdoor Use such as Oil, Gas or Transportation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.