In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Crimp & Poke Y Jumpers, Female / Female / Female, Pkg/10

  • Picture of Crimp & Poke Y Jumpers, Female / Female / Female, Pkg/10
  • Picture of Crimp & Poke Y Jumpers, Female / Female / Female, Pkg/10
  • Picture of Crimp & Poke Y Jumpers, Female / Female / Female, Pkg/10
  • Picture of Crimp & Poke Y Jumpers, Female / Female / Female, Pkg/10
  • Picture of Crimp & Poke Y Jumpers, Female / Female / Female, Pkg/10
Picture of Crimp & Poke Y Jumpers, Female / Female / Female, Pkg/10
SKU RA50FFF
Available to Ship 12
Quantity Price
1 - 24 $12.19
25 - 49 $11.58
50 - 99 $10.97
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



L-com's innovative jumpers are the perfect choice for custom configuring adapters. Each jumper comes pre-terminated with a standard crimp and poke style pin in either a male or female configuration. Jumpers are 3 inches in length to fit within most connector housings. Y-configurations are also available to make multi-pin jumpers easier to assemble. Crimp pins are design to work with all standard density D-sub connectors. Each package contains 10 jumpers. Same day shipping on most items; Order online today!

Features
  • Crimp and Poke style jumpers for modular and D-Sub adapters and connectors
  • 3-inch jumper length fits within most connector housings
  • Y-configurations available to make multi-pin jumpers
  • Crimp pins are design to work with all standard density D-Sub connectors
  • Same day shipping on most items; Order online today!

Application
  • Custom D-Sub adapter
  • Custom D-Sub connector
  • Test
  • R&D


Product Resources

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Jumper
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.