L-com

Planet 10/100Mb RJ45-100MB Multimode SC 2km

  • Picture of Planet 10/100Mb RJ45-100MB Multimode SC 2km
  • Picture of Planet 10/100Mb RJ45-100MB Multimode SC 2km
  • Picture of Planet 10/100Mb RJ45-100MB Multimode SC 2km
Picture of Planet 10/100Mb RJ45-100MB Multimode SC 2km
SKU NCPT3-2143
Available to Ship 2
Quantity Price
1 - 9 $143.99
10 - 24 $138.23
25 - 99 $132.47
100 + Call Us
Price $143.99

All Prices are in US Dollars and do not include duties



These high performance, cost effective media converters provide a fast and economical way to extend your Ethernet network over fiber. Plug and play set up decreases labor costs and technical knowledge required for installation. Both 10/100 and 100FX interfaces are provided on each converter. Order online today!

Features
  • LED’s provide at a glance system performance status
  • Rugged steel case ensures durability
  • Small form factor saves valuable space
  • Used to extend UTP Ethernet networks over fiber optic cabling

Application
  • Campus network
  • High EMI/RFI environments
  • MAN
  • LAN backbone


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.