L-com

Planet 10/100/1000TX to 1000LX, SC, SM 10km

  • Picture of Planet 10/100/1000TX to 1000LX, SC, SM 10km
Picture of Planet 10/100/1000TX to 1000LX, SC, SM 10km
SKU NCPT4-220G
Available to Ship 16
Quantity Price
1 - 9 $289.99
10 - 24 $278.39
25 - 99 $266.79
100 + Call Us
Price $289.99

All Prices are in US Dollars and do not include duties



The NCPT4-219G and NCPT4-220G from Planet feature 10/100/1000TX RJ45 ports and either 1000Base SX (NCPT4-219G) or 1000BaseLX (NCPT4-220G) SC fiber optic ports. These media converters comply with IEEE 802.3 10Base-T, IEEE 802.3u 100Base-TX, IEEE 802.3ab 1000Base-T and IEEE 802.3z 1000Base-LX/SX and also supports flow control and back pressure in half-duplex to eliminate packets loss. Order online today!

Features
  • 10/100/1000TX to 1000BaseLX Max Dist: 9/125 Fiber: 10km
  • LED's provide at a glance system performance status
  • Small form factor saves valuable space
  • Rugged steel case ensures durability

Application
  • Campus networks
  • High EMI/RFI environments
  • LAN backbone
  • MAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.