L-com

Mini-Sized Media Converter 10/100 TX to 100FX SC, MM, 2km,

  • Picture of Mini-Sized Media Converter 10/100 TX to 100FX SC, MM, 2km,
Picture of Mini-Sized Media Converter 10/100 TX to 100FX SC, MM, 2km,
SKU EW-EL50C
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


EtherWAN's EL50C Mini-Sized 10/100BASE-TX to 100BASE-FX Multimode Media Converter Allows you to convert your 10/100 copper Ethernet cabling to a standard Multimode Duplex SC Fiber Port, allowing you to extend your network connection up to 2Km

Features
  • 0°C to 45°C (32°F to 113°F) operating temperature range
  • 10/100Mbps-Full/Half-duplex, Auto-Negotiation, Auto-MDI/MDIX
  • 128K bits buffer memory, Full wire-speed forwarding rate
  • Packed with 12VDC external PSU
  • Small form factor Metal case saves space

Application
  • 802.3
  • Ethernet
  • LAN Backbone
  • MAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.