To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Metrobility 10/100TX to 10/100FX Single Mode ST Chassis Media Converter 20km

  • Picture of Metrobility 10/100TX to 10/100FX Single Mode ST Chassis Media Converter 20km
Picture of Metrobility 10/100TX to 10/100FX Single Mode ST Chassis Media Converter 20km
SKU LCR141-16
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The Metrobility R141 line card is a transparent two-port, copper-to fiber media converter that can be set to either 10Mbps on both ports or 100Mbps on both ports. The R141 line card is supported in all Metrobility chassis options. When configured with the LCR502-M management card, the line card may be locally managed through a web browser or with NetBeacon® ESP Element Manager.

Features
  • Optional management feature allows complete user monitoring and control
  • All modules are hot swappable ensuring system uptime during replacements
  • LED’s provide at a glance system performance status
  • Used to extend UTP Ethernet networks over fiber optic cabling
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • Campus network
  • LAN backbone
  • High EMI/RFI environments


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.