To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Media Converter 10/100 TX to 100FX SC, SM, 20km

  • Picture of Media Converter 10/100 TX to 100FX SC, SM, 20km
Picture of Media Converter 10/100 TX to 100FX SC, SM, 20km
SKU EW-EL100C-20
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


EtherWAN's EL100 Series 10/100BASE-TX to 100BASE-FX Media Converters offer some of the most complete solutions in media conversion on the market today. The EL100 Series is available in both Multimode ST & SC configurations as well as Singlemode ST, SC & LC configurations. The Multimode options can support 2Km runs and the Singlemode can support runs up to 40 Km. The EL100 Series can be placed in the EMC1600 chassis for rack mounting.

Features
  • 0°C to 45°C (32°F to 113°F) operating temperature range
  • 10/100Mbps-Full/Half-duplex, Auto-Negotiation, Auto-MDI/MDIX
  • 128K bits buffer memory, Full wire-speed forwarding rate
  • Can be used with EMC1600 media converter chassis system
  • Packed with 12VDC external PSU

Application
  • Campus network
  • Ethernet
  • LAN backbone
  • MAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.