To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

LANCAST Module, 10/100Base-TX RJ45 to 100Base-FX Single mode SC

  • Picture of LANCAST Module, 10/100Base-TX RJ45 to 100Base-FX Single mode SC
  • Picture of LANCAST Module, 10/100Base-TX RJ45 to 100Base-FX Single mode SC
Picture of LANCAST Module, 10/100Base-TX RJ45 to 100Base-FX Single mode SC
SKU LCR643-14
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Metrobility, a worldwide leader in media conversion, offers a complete line of copper to fiber conversion solutions. The Twister series provides a myriad of interfaces and technology options to choose from. To optimize the performance of your network, all “twisters”™ provide seamless operation in half duplex or full duplex environments. All signal activity is completely translated ensuring accurate communication and collision detection in connected segments. The LC76/LCR643 series supports 10Mbps and 10/100Mps Ethernet on the UTP ports and 100FX and both Multimode and Singlemode fiber interfaces. All Metrobility-LANCAST “twister”™ series converters are made in the USA. Order online today!

Features
  • All modules are hot swappable ensuring system uptime during replacements
  • LED’s provide at a glance system performance status
  • Used to extend UTP Ethernet networks over fiber optic cabling
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
  • Optional management feature allows complete user monitoring and control

Application
  • Campus network
  • High EMI/RFI environments
  • LAN backbone
  • MAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.