L-com

Industrial Ethernet Media Converter 2 10/100TX -1 SC Single mode 80km

  • Picture of Industrial Ethernet Media Converter 2 10/100TX -1 SC Single mode 80km
  • Picture of Industrial Ethernet Media Converter 2 10/100TX -1 SC Single mode 80km
  • Picture of Industrial Ethernet Media Converter 2 10/100TX -1 SC Single mode 80km
Picture of Industrial Ethernet Media Converter 2 10/100TX -1 SC Single mode 80km
SKU LCMC-S-80
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com offers a series of plug and play Industrial Ethernet Converters which feature dual 10/100TX RJ45 ports as well as one duplex SC fiber port. The LCMC series consist of Multimode and Single mode versions with optics supporting up to 80 kilometers over Single mode for long haul industrial ethernet media converter applications. Each unit is powered by an external 24V DC Industrial Power Supply, (Sold Separately) and is 35mm DIN rail mountable. Easy to read LEDs provide at-a-glance systems status information. Order online today!

Features
  • 24V DC powered (safety low voltage)
  • Power Consumption: 24V <5W (0.208A) ( 24V Industrial Power Supply, Sold Seperately)
  • Rugged IP20 rated aluminum casing ensures durability
  • Operating Temp: -40°C to +70°C
  • Used to extend Industrial Ethernet LANs over fiber optic cabling up to 80km

Application
  • 802.3u
  • Factory Floor applications
  • Industrial Ethernet media converter
  • SCADA
  • Automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.