L-com

35mm DIN Rail- 1.0 meter

  • Picture of 35mm DIN Rail- 1.0 meter
Picture of 35mm DIN Rail- 1.0 meter
SKU DIN-35-1
  Available for backorder
Quantity Price
1 - 24 $7.91
25 - 49 $7.51
50 - 99 $7.12
100 + Call Us
Price $7.91

All Prices are in US Dollars and do not include duties



L-com offers 35mm DIN rail in a generic 1 meter a length suitable for all of your industrial networking applications. This quality DIN rail is constructed of specially coated corrosion resistant rugged steel.

Features
  • Rugged steel construction ensures durability
  • Corrosion resistant
  • Used to mount equipment that utilizes 35mm DIN Rail mounting to a panel, wall, or enclosure 1 Meter in length.

Application
  • Industrial Ethernet
  • Industrial Networking
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.