L-com

1000Base-SX Mini-GBIC module (LC, MM, 550m)

  • Picture of 1000Base-SX Mini-GBIC module (LC, MM, 550m)
  • Picture of 1000Base-SX Mini-GBIC module (LC, MM, 550m)
Picture of 1000Base-SX Mini-GBIC module (LC, MM, 550m)
SKU MOD-MGBIC-SX
  Available for backorder
Quantity Price
1 - 24 $56.79
25 - 49 $53.95
50 - 99 $51.11
100 + Call Us
Price $56.79

All Prices are in US Dollars and do not include duties



The MOD-MGBIC-SX is a Small Form Factor Pluggable (SFP) transceiver modules that is specifically designed for high performance integrated duplex data link over multimode optical fiber. These transceiver modules are compliant with the SFP Multisource Agreement (MSA) and hot pluggable. These modules offer an easy way to be installed in SFP MSA compliant ports at any time without the interruption of the host equipments operation. The MOD-MGBIC-SX SFP Mini-GBIC Gigabit Ethernet modules can be installed in PLANET Switch or Media Converter products with an SFP Mini-GBIC interface. The deployment distance can be extended from 100 meters (TP), to 220 meters (62.5/125) or 550m (50/125) on the fiber side.

Features
  • 1 X 1000Mbps Duplex LC fiber port
  • Plug and Play Installation
  • Class 1 laser product complies with EN 60825-1
  • Complies with the IEEE 802.3ab / 802.3z Gigabit Ethernet standard Industry standard small form pluggable (SFP) package
  • Single power supply 3.3V

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.