To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

10/100Base-TX, RJ45 to 100Base-FX, SM LC

  • Picture of 10/100Base-TX, RJ45 to 100Base-FX, SM LC
  • Picture of 10/100Base-TX, RJ45 to 100Base-FX, SM LC
  • Picture of 10/100Base-TX, RJ45 to 100Base-FX, SM LC
Picture of 10/100Base-TX, RJ45 to 100Base-FX, SM LC
SKU LCM643-1M
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The Metrobility Delta Class "Twister" Media Converters support mixed media networks by enabling copper-to-fiber conversion to extend network distances. The Delta Class products feature a high impact, wall-mountable housing with integrated cable management. Fiber cable lengths of up to 100km are supported through integral signal retiming. LED indicators for Far End Fault also show whether the remote fiber port is receiving a valid signal from the local unit. When Link Loss Carry Forward (LLCF) is enabled, the ports do not transmit a link signal until they receive a link signal from the opposite port. Remote Loop Back testing between the fiber ports allows the user to diagnose cable problems without disconnecting the fiber cables. Order Online today!

Features
  • LLCF Feature verifies link integrity
  • Used to extend UTP Ethernet networks over fiber optic cabling
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
  • High impact, wall-mountable housing provides durability and long life
  • LED’s provide at a glance system performance status

Application
  • LAN backbone
  • Campus network
  • High EMI/RFI environments
  • MAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.