Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Bulgin Ethernet Chassis Standard Buccaneer Connector With Two Extra Cable Glands standard buccaneer circular data connector

  • Picture of Bulgin Ethernet Chassis Standard Buccaneer Connector With Two Extra Cable Glands standard buccaneer circular data connector
Picture of Bulgin Ethernet Chassis Standard Buccaneer Connector With Two Extra Cable Glands standard buccaneer circular data connector
SKU PX0834/B
Available to Ship 19
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0834/B Cat 5e Ethernet standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for 100Base-TX and 1000Base-T Ethernet protocols. This Cat 5e Ethernet connector has a conductor size of 24 AWG and a PoE power rating of 12.95 W. With a 100 Ohm impedance, our circular data connector can withstand voltages of up to 57 V and currents up to 0.35 A.

This IP68 and IP69K connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e Ethernet connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0834/B standard buccaneer circular data connector offered by L-com can resist cold temperatures ranging from -20 to +70°C. This connector includes 2 extra cable glands and is suitable for use with cables from 3.5 to 8mm diameter.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.

Features
  • Mates with all panel mounting connectors
  • Supplied with shielded RJ45 plug
  • Cat 5e or Cat 6a Cable size from 5 to 6mm diameter, or extra cable glands for other cable sizes from 3.5 to 8mm diameter

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.