L-com

Category 6A RJ45 Plug (8x8), Long Body, Pkg/25

  • Picture of Category 6A RJ45 Plug (8x8), Long Body, Pkg/25
Picture of Category 6A RJ45 Plug (8x8), Long Body, Pkg/25
SKU TSP6AU-25
Available to Ship 4
Quantity Price
1 - 24 $139.99
25 - 49 $132.99
50 - 99 $125.99
100 + Call Us
Price $139.99

All Prices are in US Dollars and do not include duties



Finding the right modular plug has never been easier with L-com's extensive line of products. This Category 6A rated RJ45 (8x8) crimp plug is designed for today's high performance, 10gig networks. A superior two-prong contact design works for both Solid and Stranded conductors. The long body plug comes with a wire aligner and load bar for a consistent and easy terminations every time. The design works with most common crimpers designed for long body RJ45 plugs. Sold individually or as a 25 pack. Order online today!

Features
  • Plug is designed to terminate solid or stranded wires with a conductor/insulation OD of 0.037"-0.042"
  • Fully compliant with EIA/TIA 568B.2-10 and IEC 60603-7-51 standards for CAT6a speeds
  • Load bar and wire aligner ensures easy, consistent termination and 50 micro-inches gold plating ensures connection quality, performance and durability
  • Plugs are packaged 25 pieces per bag
  • Works with most standard crimp tools for long body RJ45's such as: HT1500


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.