L-com

Category 6a Outdoor Assembly, RJ45/RJ45, Black, 10.0 ft

  • Picture of Category 6a Outdoor Assembly, RJ45/RJ45, Black, 10.0 ft
Picture of Category 6a Outdoor Assembly, RJ45/RJ45, Black, 10.0 ft
SKU TRD695AOD-10
Available to Ship 6
Quantity Price
1 - 24 $65.29
25 - 49 $62.03
50 - 99 $58.76
100 + Call Us
Price $65.29

All Prices are in US Dollars and do not include duties



Protect Ethernet cable runs outside with L-com's Outdoor Category 6a rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and has a CMX burn rating. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Rated for Cat6a 10gig speeds. Custom lengths are available; contact us today with your project requirements.

Features
  • Category 6a rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications
  • Flame rating per IEC-332-1 and UL type CMX
  • 23AWG solid conductors and is a great fit for PoE and PoE+ applications
  • Temperature range of -20°C to +70°C

Application
  • Industrial Ethernet
  • Up to 10gig applications
  • Process Industry applications
  • Manufacturing
  • Outdoor applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.