L-com

Category 6A Keystone 110 RJ45 Jack with 90 Degree termination w/ Flange Mounting Kit

  • Picture of Category 6A Keystone 110 RJ45 Jack with 90 Degree termination w/ Flange Mounting Kit
  • Picture of Category 6A Keystone 110 RJ45 Jack with 90 Degree termination w/ Flange Mounting Kit
  • Picture of Category 6A Keystone 110 RJ45 Jack with 90 Degree termination w/ Flange Mounting Kit
Picture of Category 6A Keystone 110 RJ45 Jack with 90 Degree termination w/ Flange Mounting Kit
SKU ECFRJ110C6A-S
Available to Ship 874
Quantity Price
1 - 24 $37.29
25 - 49 $33.56
50 - 99 $29.83
100 + Call Us
Price $37.29

All Prices are in US Dollars and do not include duties



The latest in Ethernet technology is the Category 6A standard. With network speeds up to 10 Gigabit, video and large file transfers are lightning fast. L-com's Category 6A IDC 110 jacks are easy to assemble. Each jack is fully shielded to reduce EMI/RFI noise and minimize alien crosstalk. The popular Keystone mount design is compatible with many different wall plates. These unique kits include a metal flange and screws which allow for secure mounting onto any panel thicker than 0.062". Build your network with the fastest network that today's technology has to offer!

Features
  • 10Gb/s Network Performance for hi-speed computing with a Fully Shielded body to reduce EMI/RF interference
  • Packaged as a kit to allow for termination before installing onto a panel
  • RJ45 Keystone Category 6A jack with IDC 110 style termination
  • EIA/TIA 568A/B compliant insures compatibility and reliability in your application
  • Panel mount Category 6A RJ45 tool-less connectors for panels over .062" thickness

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.