L-com

Category 6a GigE SF/UTP High Flex Ethernet Cable, GigE / RJ45, 5M

  • Picture of Category 6a GigE SF/UTP High Flex Ethernet Cable, GigE / RJ45, 5M
  • Picture of Category 6a GigE SF/UTP High Flex Ethernet Cable, GigE / RJ45, 5M
Picture of Category 6a GigE SF/UTP High Flex Ethernet Cable, GigE / RJ45, 5M
SKU TRG617-T6T-5M
Available to Ship 13
Quantity Price
1 - 9 $158.99
10 - 24 $152.63
25 - 99 $146.27
100 + Call Us
Price $158.99

All Prices are in US Dollars and do not include duties



L-com proudly offers GigE Vision connectors using Ethernet. The GigE connectors are built to the vision standard and are perfect for machine vision cameras and PoE applications. The screw mount hardware is beneficial in many applications where standard RJ45 connectors can become dislodged due to jolting, vibration, gravity, etc. These assembles are built with L-com's outdoor, industrial, high-flex cable for maximum robustness and are excellent for outdoor, industrial or heavy duty installations. Cables are also double shielded to minimize EMI/RFI interference. GigE Ethernet cables are available in GigE to GigE RJ45 connectors as well as GigE to standard RJ45 in either a Category 5e or a Category 6a rating. Contact us today with all your application needs.

Features
  • Double shielded braid + foil design for maximum protection from EMI/RFI
  • FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and cable is rated for 300v
  • Cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • GigE RJ45 connectors are built to machine vision standards
  • Not finding the length you're looking for? Visit our Custom Cable Configurator to create your own lengths

Application
  • Factory Automation
  • Industrial Ethernet
  • PoE
  • Harsh Environment Applications
  • Machine Vision

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.