L-com

Category 6A F/UTP Plenum Rated 23 AWG 4 Solid Conductor Blue, 1KFT

  • Picture of Category 6A F/UTP Plenum Rated 23 AWG 4 Solid Conductor Blue, 1KFT
Picture of Category 6A F/UTP Plenum Rated 23 AWG 4 Solid Conductor Blue, 1KFT
SKU TFPC6A-BLU
Available to Ship 4
Quantity Price
1 - 4 $1,000.00
5 - 9 $980.00
10 - 24 $960.00
25 + Call Us
Price $1,000.00

All Prices are in US Dollars and do not include duties



Maximize performance in your next cabling project with L-com's Plenum rated Category 6A shielded, Ethernet cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap protects signals from external noise and a drain wire makes for excellent grounding. Fully Plenum (CMP) rated, these cables are capable of being installed in plenum or riser spaces. Solid conductors terminate easily into standard IDC connectors and panels are ideal for PoE or PoE+ applications. L-com also offers terminated and tested assemblies. Order online today!

Features
  • Shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Solid conductors terminate easily into standard IDC connectors and panels and is excellent for PoE or PoE+ applications
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568-C.2 compliant Category 6a rated to 500Mhz for high performance Ethernet networks
  • Plenum rated (CMP) jacket with temperature range of -20°C to +75°C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.