L-com

Category 6a Double Shielded Outdoor High Flex Ethernet Cable PUR , RJ45 / RJ45, BLK, 5.0ft

  • Picture of Category 6a Double Shielded Outdoor High Flex Ethernet Cable PUR , RJ45 / RJ45, BLK, 5.0ft
Picture of Category 6a Double Shielded Outdoor High Flex Ethernet Cable PUR , RJ45 / RJ45, BLK, 5.0ft
SKU TRD695AHFP-BLK-5
  Available for backorder
Quantity Price
1 - 24 $62.09
25 - 49 $58.99
50 - 99 $55.88
100 + Call Us
Price $62.09

All Prices are in US Dollars and do not include duties



Designed for outdoor environments where ordinary patch cables fail, this exclusive hi-flex Category 6a patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated PUR (Polyurethane) jacket. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Contact L-com today with your project requirements.

Features
  • Outdoor rated UV and moisture resistant PUR (Polyurethane) jacket
  • 100% Foil + 80% Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C
  • Built with highly flexible specialized stranded conductors
  • Rated for up Category 6a 10gig applications

Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Category 6a 10gig applications
  • Harsh Environment
  • Factory Automation
  • Outdoor Use

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.