L-com's TRD695ASRA1BLK-15 is a Category 6a-rated right-angle Ethernet patch cable assembly that offers true 10-gigabit performance while maintaining a 90° bend. This is a unique, patented, shielded right-angle patch cable that provides true Category 6a performance at an affordable price. Our right-angle Ethernet patch cord features a specialized channel separator and load bar to achieve Cat 6a performance while maintaining a right-angle bend as well as being fully shielded to limit EMI and RFI interference. The cable features RJ45 male connectors on both ends made from a gold-plated copper alloy.
The F/UTP-shielded Ethernet cord TRD695ASRA1BLK-15 from L-com is used to connect RJ45 patch panels and RJ45-equipped Ethernet communication devices. Our black cable has 26AWG stranded conductors for flexibility and uses an aluminum polyester foil shield for protection against EMI and RFI. This RJ45 cord features a low-profile design, cable pair control, and angles for routing in different directions. Choose from up, down, left, and right angles to find what best fits your application. Our Ethernet patch cable is suitable for racks, panels, server rooms, processing networks, shipboards, aircraft, aerospace and defense, commercial electronics, high-speed data centers, cable routing, and dense patching applications.
Our 15-feet-long patch cable assembly has a CMX-rated PVC jacket for burn protection and a diameter of 0.236 inches. This TRD695ASRA1BLK-15 Ethernet patch cable from L-com is available in straight-to-down connector orientation. Our twisted pair indoor cable can withstand temperatures ranging from -20 to 75 degrees C and has 4 twisted pairs and 8 wire strands. This industry-leading cable is perfect for use in tight-fit applications and dense connectivity applications commonly found in data centers. Additional Ethernet patch cord specs and dimensions for this component can be found on its downloadable PDF specification datasheet.
L-com offers an excellent selection of Category 6a Ethernet patch cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect right-angle Ethernet patch cable assembly for your needs, including more information on related products. If you have any inquiries about our Ethernet patch cord or other components, please contact our experienced technical support and sales teams.
Features
- Category 6a rated right angle Ethernet Patch Cable Assembly that offers true 10gig performance while maintaining a 90° bend
- Foil shielded for protection against EMI and RFI
- 26AWG stranded conductors for flexibility
- CMX rated PVC jacket for burn protection
- Straight to Right Angle: Down connector orientation
Application
- High speed data center applications
- Racks, panels, server rooms and processing networks
- Cable routing and dense patching applications
- 10gig, Cat6a, 10GBASE-T
- Commercial electronics