L-com

Category 6 UTP Outdoor PE 23 AWG Solid, 1,000ft, Black

  • Picture of Category 6 UTP Outdoor PE 23 AWG Solid, 1,000ft, Black
Picture of Category 6 UTP Outdoor PE 23 AWG Solid, 1,000ft, Black
SKU TOC35911
Available to Ship 3
Quantity Price
1 - 4 $663.99
5 - 9 $650.71
10 - 24 $637.43
25 + Call Us
Price $663.99

All Prices are in US Dollars and do not include duties



Protect Ethernet cable runs outside with L-com's Category 6 rated Outdoor Ethernet cables. These cables feature outdoor rated jackets which are protected against moisture and UV (sunlight) damage. The cables are EIA568 color-coded for compatibility with standard installations and feature solid conductors for termination into standard IDC connectors and for use with PoE. Some versions are capable of being used in Aerial applications and some are Direct Burial capable. Find the best one for your application and order online today!

Features
  • Category 6 Outdoor water-blocked cable with UV resistant jacket 1,000 Ft
  • UV protected jacket prevents damage due to sunlight exposure
  • Flooded jacket provides moisture protection when used in an outdoor environment
  • Cable is rated to 300V and 23 AWG conductors are ideal for PoE applications
  • EIA/TIA 568 compliant Category 6 rated to 250Mhz for high performance Ethernet networks

Application
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • LAN
  • PoE

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.