L-com

Category 6 SF/UTP LSZH 26 AWG 4-Pair Stranded Conductor Black, 1KFT

  • Picture of Category 6 SF/UTP LSZH 26 AWG 4-Pair Stranded Conductor Black, 1KFT
Picture of Category 6 SF/UTP LSZH 26 AWG 4-Pair Stranded Conductor Black, 1KFT
SKU TFDL3005
Available to Ship 6
Quantity Price
1 - 4 $1,700.00
5 - 9 $1,666.00
10 - 24 $1,632.00
25 + Call Us
Price $1,700.00

All Prices are in US Dollars and do not include duties



Maximize performance in your next cabling project with L-com's Category 6 shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. Maximum shielding protection can be provided through the foil plus braid design. Stranded conductors are flexible and designed for patch cord usage. Featuring a Low Smoke Zero Halogen LSZH. Order online today!

Features
  • Double Shielded (Foil + Braid) Category 6 bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • Stranded Conductors keep this cable flexible when used in patch cables
  • EIA/TIA 568 compliant Category 6 rated to 250Mhz for high performance Ethernet networks
  • LSZH Low Smoke Zero Halogen Jacket for safety compliance


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.