L-com

Category 6 Patch Panel, 12-Port EIA568A/B

  • Picture of Category 6 Patch Panel, 12-Port EIA568A/B
Picture of Category 6 Patch Panel, 12-Port EIA568A/B
SKU DCWM110C6-12
Available to Ship 22
Quantity Price
1 - 24 $117.99
25 - 49 $106.19
50 - 99 $94.39
100 + Call Us
Price $117.99

All Prices are in US Dollars and do not include duties



Clean up cable installations with L-com's economical 12-Port Category 6 wall mounted patch panel. Each block features industry standard 110 style connections for fast terminations. Write-on surfaces make port identification simple and clean. Each panel is universally marked for EIA568A and EIA568B color codes for compatibility with every installation.

Features
  • Accommodates 22 to 26AWG Solid or 24 AWG Stranded cabling
  • Category 6 rated for high-speed Ethernet applications
  • Category 6 Wall Mountable 12-Port Patch Panel for network data terminations
  • Industry standard 110 style connections for fast and simple cable terminations
  • Universally marked for EIA568A and EIA568B color codes for compatibility with every installation

Application
  • 802.3ab
  • Ethernet
  • 10/100/1000Base-T
  • Data centers
  • Wiring closets


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.