L-com

Category 6 Keystone Jack RJ45 Tool-Less EIA568A/B White

  • Picture of Category 6 Keystone Jack RJ45 Tool-Less EIA568A/B White
Picture of Category 6 Keystone Jack RJ45 Tool-Less EIA568A/B White
SKU RJTLC6-WT
Available to Ship 1889
Quantity Price
1 - 24 $11.39
25 - 49 $10.25
50 - 99 $9.11
100 + Call Us
Price $11.39

All Prices are in US Dollars and do not include duties



L-com's Keystone Category 6 tool-less style connectors make for a simple installation without the need for a punch down tool. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. Large volume quotations are available for installers and contractors looking to save money. Available in Cat5e or Cat6 versions with your choice of White, Black or Ivory. Contact us today!

Features
  • RJ45 Keystone Category 6 jacks with Tool-less termination
  • Tool free termination with no need for a punch tool making for fast installation
  • Snap in keystone jack is fast and easy to install
  • Category 6 rated for high-speed Ethernet applications
  • Available in White, Ivory, or Black

Application
  • Premise wiring
  • LAN
  • Ethernet
  • 10/100TX

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.