L-com

Category 6 Keystone Jack, 110/RJ45 (8x8), EIA568A/B Red

  • Picture of Category 6 Keystone Jack, 110/RJ45 (8x8), EIA568A/B Red
  • Picture of Category 6 Keystone Jack, 110/RJ45 (8x8), EIA568A/B Red
Picture of Category 6 Keystone Jack, 110/RJ45 (8x8), EIA568A/B Red
SKU UJ110C6-RED
Available to Ship 137
Quantity Price
1 - 24 $6.41
25 - 49 $6.09
50 - 99 $5.77
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $6.41

All Prices are in US Dollars and do not include duties



HellermannTyton's modular jacks are designed to "future proof" installations. The patented design uses crosstalk cancellation technology that allows for consistently superior performance. The jack's design promotes ease of use for the installer. An extra tab allows for effortless removal of the jack from the faceplate and a built-in strain relief maintains solid termination of cable. Large volume quote available; Contact us today.

Features
  • Premium Grade Category 6 RJ45 IDC 110 Keystone Jacks for cable termination
  • Unique strain relief design secures cable terminations
  • Staggered contacts provide superior performance
  • Configured with both 568A and 568B wiring schemes to work with all installations
  • IDC 110 terminals accept 22-26 AWG solid twisted-pair cable

Application
  • Premise Wiring
  • LAN installations
  • Ethernet LANs
  • Telecom infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.