- Home /
- Ethernet /
- Ethernet Cabling /
- IP67 Ethernet Cable Assemblies /
- TRD695WP
Cat6 IP67 Cables - Rated Dual Use Waterproof Outdoor RJ45 Assemblies
L-com offers dual-use category 6 IP67-rated waterproof outdoor RJ45 cable assemblies. Thesecat6 IP67 cables feature a foil shield, drain wireand a tethered dustproof cap. Our black colored IP67-rated cords are available in lengths of 1, 2, 3 and 5 meters. Make your purchase now to take advantage of our same business day shipping.
These waterproof cable assemblies include a foil shield to protect against EMI and RFI interference. Our cat6 IP67 cables have innovative design that allows them to match jack ports and are used with IP certified receptacles for a watertight seal. The Ethernet cords are compatible with the WPBH series of jacks from L-com and contain a dust cap for the shroud.
L-com’s Ethernet cat6 IP67 cables’unique waterproof shroud can be drawn back to fit an RJ45 port as required. L-com’s dual-use IP67 outdoor cables are ideal for process industries as well as harsh environments, outdoor use, industrial Ethernet and 10/100 applications. This cat6 cable has a CMX outdoor rated jacket with an operating temperature range of -40 to +75 degrees C.
L-com has one of the largest in-stock selections of category 6 IP67-rated cables for domestic and international orders.Our e-commerce site offers a broad range of quality products, technical information, online support, and more. For further information on products, our expert technical support and knowledgeable sales team can help you get the optimal cat6 IP67 cables as per your requirements.