L-com

Category 5e Shielded Outdoor Assembly, RJ45/RJ45, Black, 1.0 ft

  • Picture of Category 5e Shielded Outdoor Assembly, RJ45/RJ45, Black, 1.0 ft
Picture of Category 5e Shielded Outdoor Assembly, RJ45/RJ45, Black, 1.0 ft
SKU TRD855ODS-1
Available to Ship 268
Quantity Price
1 - 24 $29.59
25 - 49 $28.11
50 - 99 $26.63
100 + Call Us
Price $29.59

All Prices are in US Dollars and do not include duties



Protect Ethernet cable runs outside with L-com's Shielded Outdoor Category 5E rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and maintains a CMX burn rating. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

Features
  • Category 5e rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications and maintains a CMX burn rating
  • Overall Foil shield to protect from EMI/RFI interference
  • 24AWG solid conductors and is a great fit for PoE and PoE+ applications
  • Temperature range of -40°C to +70°C

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Process Industry applications
  • Manufacturing
  • Outdoor or Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.