L-com

Category 5e Shielded LSZH Outdoor Assembly, RJ45/RJ45, Black, 50.0 ft

  • Picture of Category 5e Shielded LSZH Outdoor Assembly, RJ45/RJ45, Black, 50.0 ft
Picture of Category 5e Shielded LSZH Outdoor Assembly, RJ45/RJ45, Black, 50.0 ft
SKU TRD855ODSLZ-50
Available to Ship 3
Quantity Price
1 - 9 $151.99
10 - 24 $145.91
25 - 99 $139.83
100 + Call Us
Price $151.99

All Prices are in US Dollars and do not include duties



Protect Ethernet cable runs outside with L-com's Shielded LSZH Outdoor Category 5E rated cables. The Low Smoke Zero Halogen jacket provides moisture and UV protection when used in an outdoor environment, has a CMX burn rating and is suitable for direct burial. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

Features
  • Category 5e rated with Overall Foil Shield
  • LSZH (Low Smoke Zero Halogen) outer jacket provides water and UV protection and is suitable for direct burial
  • Flame rating per IEC-332-1 and UL type CMX
  • 24AWG solid conductors and is a great fit for PoE and PoE+ applications
  • Temperature range of -20°C to +75°C

Application
  • Outdoor or Industrial Ethernet
  • Direct Burial applications
  • Process Industry applications
  • Manufacturing
  • Applications with restricted Toxicity

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.