L-com

Category 5E SF/UTP PUR 26 AWG 4-Pair Stranded Conductor Black, 1KFT

  • Picture of Category 5E SF/UTP PUR 26 AWG 4-Pair Stranded Conductor Black, 1KFT
Picture of Category 5E SF/UTP PUR 26 AWG 4-Pair Stranded Conductor Black, 1KFT
SKU TFCPUR5730
Available to Ship 3
Quantity Price
1 - 4 $2,320.00
5 - 9 $2,273.60
10 - 24 $2,227.20
25 + Call Us
Price $2,320.00

All Prices are in US Dollars and do not include duties



The TFCPUR5730 is perfect for Industrial Ethernet applications where high EMI/RFI is present. This rugged cable features foil and braid shielding as well as a PUR jacket that stands up to UV exposure and oil based lubricants. Additional features include 26 AWG stranded conductors and a maximum operating temperature of 75C. Available in 1,000 foot reels. Order online today!

Features
  • Used for Ethernet connectivity in harsh environments
  • PUR jacket, oil and UV resistant
  • Double shielding minimizes EMI/RFI interference
  • Max Voltage: 300V
  • Operating temp: -40C to +75C

Application
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.