L-com

Category 5e RJ45 IP67 Rated Dual Use Outdoor Cable, Black, 2m

  • Picture of Category 5e RJ45 IP67 Rated Dual Use Outdoor Cable, Black, 2m
Picture of Category 5e RJ45 IP67 Rated Dual Use Outdoor Cable, Black, 2m
SKU TRD815WP-2M
Available to Ship 388
Quantity Price
1 - 24 $5.45
25 - 49 $4.91
50 - 99 $4.36
100 + Call Us
Price $5.45

All Prices are in US Dollars and do not include duties



Introducing new dual use Category 5e, IP67 rated waterproof cables. These cables can be used with IP rated receptacles for a watertight seal and also have an innovative design that can mate with standard jacks. This eliminates the need to find specialized cables that are IP rated on one end and have a standard RJ45 on the other. This is accomplished by a special waterproof shroud that can be pulled back to mate with a standard RJ45 jack. Other features include a foil shield to protect against EMI/RFI interference, a tethered dustproof cap for the shroud and a CMX outdoor burn rating. Available in Category 5e and Category 6. These assemblies are compatible with L-com's WPBH series of jacks for an IP67 rated seal and also work with a standard RJ45 (8x8) jack without an IP rated seal. Buy this inventive cable design online today.

Features
  • IP67 rated if mated with L-com's WPBH series of jacks
  • IP rated shroud pulls back for use with any standard RJ45 jack
  • Category 5e rated with foil shield and drain wire
  • CMX outdoor rated jacket with +75°C temp rating
  • Tethered dust caps included

Application
  • Industrial Ethernet
  • Process Industry applications
  • Harsh Environment applications
  • Outdoor Use
  • 10/100 applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.