- Home /
- Ethernet /
- Ethernet Cabling /
- Cat5e Right Angle Cable Assemblies /
- TRD815RA14RD
Category 5E Right Angle RJ45 Ethernet Patch Cords -Right Angle to Right Angle- Red
Category 5E Right Angle Patch Cable, RA Right Exit/RA Right Exit, Red 15.0 ft
TRD815RA14RD-15
$10.29
Category 5E Right Angle Patch Cable, RA Right Exit/RA Right Exit, Red 20.0 ft
TRD815RA14RD-20
$12.19
Category 5E Right Angle Patch Cable, RA Right Exit/RA Right Exit, Red 25.0 ft
TRD815RA14RD-25
$13.69
L-com's unique, patented, right angle patch cables provide true Category 5E performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!