L-com

Category 5E Right Angle Patch Cable, RA Left Exit/Right Angle Down, Black 25.0 ft

  • Picture of Category 5E Right Angle Patch Cable, RA Left Exit/Right Angle Down, Black 25.0 ft
Picture of Category 5E Right Angle Patch Cable, RA Left Exit/Right Angle Down, Black 25.0 ft
SKU TRD815RA11BLK-25
Available to Ship 7
Quantity Price
1 - 24 $37.49
25 - 49 $35.62
50 - 99 $33.74
100 + Call Us
Price $37.49

All Prices are in US Dollars and do not include duties



L-com's unique, patented, right angle patch cables provide true Category 5E performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

Features
  • Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
  • Offer true Category 5E performance while maintaining a 90° bend
  • 24 AWG stranded conductors provide cable flexibility
  • Left angle RJ45 connector to down angle RJ45 connector orientation
  • Patented design

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.