L-com

Category 5e M12 4 Position D code SF/UTP Industrial Cable, M12 M / M12 F, 10.0m

  • Picture of Category 5e M12 4 Position D code SF/UTP Industrial Cable, M12 M / M12 F, 10.0m
  • Picture of Category 5e M12 4 Position D code SF/UTP Industrial Cable, M12 M / M12 F, 10.0m
  • Picture of Category 5e M12 4 Position D code SF/UTP Industrial Cable, M12 M / M12 F, 10.0m
Picture of Category 5e M12 4 Position D code SF/UTP Industrial Cable, M12 M / M12 F, 10.0m
SKU TRG502-T4T-10M
Available to Ship 133
Quantity Price
1 - 24 $218.99
25 - 49 $208.04
50 - 99 $197.09
100 + Call Us
Price $218.99

All Prices are in US Dollars and do not include duties



Introducing L-com's premium line of M12 cables. These assemblies are here for your roughest and most demanding applications. Built with high flex, outdoor CMX rated, double shielded, FR-TPE cable and using IP68 M12 connectors, these assemblies are as robust as they come. They are designed to exceed category standards to ensure network throughput even in harsh industrial or weather environments. Off the shelf connector options include D-coded, 4 position male and female M12's plus standard RJ45s. Contact us today with your M12 applications.

Features
  • Cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • Double shielded braid + foil design for maximum protection from EMI/RFI; D-code assemblies are rated to Category 5e
  • Industrial Outdoor FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and the cable is rated for 600V with CMX burn rating
  • M12 connectors are IP68 rated when properly mated to protect against liquids and particulate
  • Not finding the length you're looking for? Visit our Custom Cable Configurator to create your own lengths

Application
  • Sensor and actuators
  • Test equipment
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet, EtherCat or Profinet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.