L-com

Category 5E LSZH Right Angle Patch Cable, Right Angle Down/Right Angle Down, Black, 2.0 ft

  • Picture of Category 5E LSZH Right Angle Patch Cable, Right Angle Down/Right Angle Down, Black, 2.0 ft
Picture of Category 5E LSZH Right Angle Patch Cable, Right Angle Down/Right Angle Down, Black, 2.0 ft
SKU TRD815ZRA3BLK-2
Available to Ship 9
Quantity Price
1 - 24 $29.09
25 - 49 $27.64
50 - 99 $26.18
100 + Call Us
Price $29.09

All Prices are in US Dollars and do not include duties



L-com's unique, patented, LSZH right angle patch cables provide true Category 5E performance at an affordable price. These specially designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. In addition, these low-smoke zero-halogen assemblies are designed for environments where PVC's combustive toxicity is restricted. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers and the LSZH jacket and boots make them ideal for shipboard or aircraft usage. Order online today!

Features
  • Low Smoke Zero Halogen (LSZH) Jacket and Right Angle Boots are ideal for shipboard and aircraft usage
  • Offers true Category 5E performance while maintaining a 90° bend
  • Low toxicity and non-corrosive jacket and boots protects equipment and people
  • 24 AWG stranded conductors provide cable flexibility
  • Right angle: Down RJ45 to right angle: Down RJ45 connector orientation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.